Download document () of 20

152615
Model code: BPZ-VZFP-1200/300-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 1200 x 300 mm, blanking

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152615
EAN
4015081493555
Product Length/Depth
35 mm
Product Height
305 mm
Product Width
1125 mm
Product Weight
3.94 kg
Compliances
RoHS conform
Model Code
BPZ-VZFP-1200/300-BL

Delivery program

Type
Additional equipment

Technical Data - Mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Mounting position
Horizontal
Material
Sheet steel
Steel
Number of height units
0
Cable entry type
Blind
Housing material
Sheet steel
Suitable for enclosure building height
300 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm

Additional information

Functions
Additional equipment

Export product specification