Fuse-link, high speed, 1800 A, AC 600 V, DIN 3, 76 x 90 x 139 mm, aR, DIN, IEC, type T indicator
| Product Name | 
                                                Eaton Bussmann series high speed square body fuse
                                             | 
| Catalog Number | 
                                                170M6220
                                             | 
| EAN | 
                                                5996516018422
                                             | 
| UPC | 
                                                051712263443
                                             | 
| Product Length/Depth | 
                                                168 mm
                                             | 
| Product Height | 
                                                76 mm
                                             | 
| Product Width | 
                                                95 mm
                                             | 
| Product Weight | 
                                                1489 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                IEC Rated  UL Recognized | 
| Model Code | 
                                                FUSE 1800A 600V 3TN/110 AR UR
                                             | 
| Amperage Rating | 
                                                1800 A
                                             | 
| Voltage rating | 
                                                600 Vac
                                             | 
| Interrupt rating | 
                                                200 kAIC
                                             | 
| Class | 
                                                Class aR
                                             | 
| Clearing (I2T) | 
                                                5250000 at 660 V
                                             | 
| Application | 
                                                Semiconductor, DC Common bus, DC drives, power converters/rectifiers
                                             | 
| Fuse type | 
                                                DIN 43653  TN/110 Type T Indicator for Micro Bolted tag | 
| Fuse indicator | 
                                                Top fuse status indicator
                                             | 
| Fuse size | 
                                                3
                                             |