Download document () of 20

170M8616
Model code: FUSE 400A 1000V 3KN/110 AR UR

Fuse-link, high speed, 400 A, AC 1000 V, DIN 3, 74 x 92 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8616
EAN
5996516022498
UPC
051712604192
Product Length/Depth
141 mm
Product Height
76 mm
Product Width
82.5 mm
Product Weight
1305 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Model Code
FUSE 400A 1000V 3KN/110 AR UR

Electrical data

Amperage Rating
400 A
Voltage rating
1000 V
Interrupt rating
125 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification