Download document () of 20

173325
Model code: XTPWCUV-H225

Eaton xEnergy Main LV systems LV switchgear. Partition for empty drawer compartment, H=225mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173325
EAN
4015081697267
Product Length/Depth
270 mm
Product Height
225 mm
Product Width
200 mm
Product Weight
1.07 kg
Compliances
RoHS conform
Model Code
XTPWCUV-H225

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
270 mm
Suitable for enclosure building width
200 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.