Knowledge Search
Download document () of 20
We make what matters work

190020
Model code: PKZM4-32-EA

Eaton Moeller® series PKZM4 Motor-protective circuit-breaker (-EA), Ir= 24 - 32 A, Screw terminals, Terminations: IP00

General specifications

Product Name
Eaton Moeller® series PKZM4 Motor-protective circuit-breaker
Catalog Number
190020
EAN
4015081880164
Product Length/Depth
160 mm
Product Height
140 mm
Product Width
55 mm
Product Weight
1.136 kg
Compliances
CE Marked
RoHS conform
Model Code
PKZM4-32-EA

Electrical rating

Rated operational power at AC-3e, 220/230 V, 50 Hz
7.5 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
15 kW
Rated operational voltage (Ue) - max
690 V
Rated operational voltage (Ue) - min
690 V
Rated uninterrupted current (Iu)
32 A

Features & functions

Actuator type
Turn button
Functions
Phase failure sensitive
Number of poles
Three-pole

General information

Degree of protection
IP20

Short-circuit rating

Rated short-circuit breaking capacity Icu at 400 V AC
50 kA
Short-circuit release
Basic device fixed 15.5 x Iu
± 20% tolerance
496 A, Irm

Trip blocks

Overload release current setting - max
32 A
Overload release current setting - min
25 A

Export product specification

eCAD model

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.