Download document () of 20

193676
Model code: EPTP350-BP400

Eaton xEnergy Basic LV systems Low voltage switchgear. Crossbar, cross support, for busbar bracket in xE Basic W=350mm, BP

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
193676
EAN
9010238035386
Product Length/Depth
35 mm
Product Height
110 mm
Product Width
275 mm
Product Weight
0.6 kg
Compliances
RoHS conform
Model Code
EPTP350-BP400

Delivery program

Type
Additional equipment
Model
Mounting rail
Color
Other

Technical data - mechanical

Material
Metal
Load capacity - max
0 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
350 mm

Additional information

Functions
Additional equipment
RAL-number
0

Export product specification