Download document () of 20

193730
Model code: CPAD-00/215

Eaton Moeller series xComfort - Go wireless packages. Wireless Second Switch, package, pre-programmed

General specifications

Product Name
Eaton Moeller series xComfort switching package
Catalog Number
193730
EAN
9010238033542
Product Length/Depth
223 mm
Product Height
31 mm
Product Width
111 mm
Product Weight
0.222 kg
Compliances
RoHS conform
Model Code
CPAD-00/215

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Local operation/hand operation
Radio frequent bidirectional
Bus system operating type
Other
Radio frequent
Actuation function
Switching
Bus system product type
Package: actuator, pushbutton
Built-in installation box depth - min
18 mm
Number of gangs (rocker)
1
Number of inputs (binary)
1
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
253 V
Rated operating voltage (Ue) - min
196 V
Amperage rating
10 A
Fitted with:
LED indication
Bus connection
Switching power LED - max
0 W
Switching current - max
10 A
Switching power - max
2300 W
Width in number of modular spacings
3
Output power
2300 W
Power supply
Mains
Battery
Color
Pure white
Degree of protection
IP20
Functions
Modular expandability
Mounting method
Flush mounting
Flush mounted (plaster)
Surface mounting
Suitable for
C-load
Power consumption
0.23 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.