Download document () of 20

226877
Model code: ZSD-TUER/SHN/PKT

ZSD-TUER/SHN/PKT. Door hinge kit

General specifications

Product Name
Eaton Metering Board ZSD other accessory
Catalog Number
226877
EAN
4015082268770
Product Length/Depth
100 mm
Product Height
50 mm
Product Width
150 mm
Product Weight
0.073 kg
Compliances
RoHS conform
Model Code
ZSD-TUER/SHN/PKT

Product specifications

Handle type
Other
Closure type
None

Export product specification