Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton xEnergy Light LV systems LV switchgear. Base frame for WxD= 800 x 400mm, grey
| Product Name | 
                                                Eaton xEnergy Light LV systems LV switchgear
                                             | 
| Catalog Number | 
                                                284237
                                             | 
| EAN | 
                                                4015082842376
                                             | 
| Product Length/Depth | 
                                                800 mm
                                             | 
| Product Height | 
                                                250 mm
                                             | 
| Product Width | 
                                                400 mm
                                             | 
| Product Weight | 
                                                14 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                XLB0804
                                             | 
| Features | 
                                                EMC-version  Mounting plate depth-adjustable Connectable | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.13 Mechanical function | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Not applicable.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Not applicable.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Not relevant to indoor installations.
                                             | 
| 10.2.5 Lifting | 
                                                Met; assembled and secured as per the latest applicable instruction leaflet.
                                             | 
| 10.2.6 Mechanical impact | 
                                                IK10
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.5 Protection against electric shock | 
                                                < 0.1 Ω; meets the product standard's requirements.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Ui = 690 V AC
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                6 kV
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Does not apply to metal enclosures.
                                             | 
| Pollution degree | 
                                                3
                                             | 
| Surface finishing | 
                                                Powder coating
                                             | 
| Degree of protection | 
                                                Other  IK10 | 
| Material quality | 
                                                Other
                                             | 
| Color | 
                                                Gray
                                             | 
| Permissible load of the mounting plate according to IEC 62208 - max | 
                                                4000 N
                                             | 
| Number of locks | 
                                                0
                                             | 
| RAL-number | 
                                                7035
                                             | 
| Material | 
                                                Steel
                                             | 
| Overvoltage category | 
                                                IV
                                             | 
| Installation type | 
                                                Floor standing wall model
                                             | 
| Protection class | 
                                                I
                                             | 
| Number of covers/doors | 
                                                0
                                             | 
| Suitable for | 
                                                Metrical mounting
                                             | 
| Permissible load of the enclosure according to IEC 62208 - max | 
                                                5000 N
                                             | 
| Permissible load of the door(s) according to IEC 62208 - max | 
                                                1000 N
                                             | 
| Number of connector holes | 
                                                0
                                             |