Download document () of 20

292420
Model code: BP-TBP-400-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Top/Bottom-panel for Surface-Mounting Installation distribution board, blind, WxD=400x249mm, white

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
292420
EAN
4015082924201
Product Length/Depth
250 mm
Product Height
55 mm
Product Width
400 mm
Product Weight
2.82 kg
Compliances
RoHS conform
Model Code
BP-TBP-400-BL-W

Delivery program

Type
Additional equipment
Color
White
Traffic white (RAL 9016)

Technical Data - Mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Surface mounting
Material
Steel
Degree of protection
IP30
Cable entry type
Closed
Housing material
Sheet steel
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
400 mm
Suitable for length/depth
249 mm
Suitable for width
400 mm

Additional information

RAL-number
9016
Suitable for
Roof planking
Bottom planking

Export product specification