Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton B-Line series Type 3/3R panel enclosures, 30" height, 10" length, 24" width, NEMA 3R, Hinged cover, RHC enclosure, Wall mount, Medium single door, External mounting feet, Carbon steel
| Product Name | 
                                                Eaton B-Line series Type 3/3R panel enclosures
                                             | 
| Catalog Number | 
                                                302410 RHC
                                             | 
| UPC | 
                                                799038505334
                                             | 
| Product Length/Depth | 
                                                10 in
                                             | 
| Product Height | 
                                                30 in
                                             | 
| Product Width | 
                                                24 in
                                             | 
| Product Weight | 
                                                68.7 lb
                                             | 
| Certifications | 
                                                UL 50  CSA C22.2. NEMA | 
| Country of origin | 
                                                US
                                             | 
| Special features | 
                                                Rain hood,plated screws,piano hinge with s.s. pin
                                             | 
| Style | 
                                                Medium single door
                                             | 
| NEMA Rating | 
                                                3R
                                             | 
| Finish color | 
                                                Painted
                                             | 
| Color | 
                                                ANSI 61 gray
                                             | 
| Material | 
                                                Carbon steel
                                             | 
| Cover type | 
                                                Hinged
                                             | 
| Wall thickness | 
                                                14 gauge
                                             | 
| Model | 
                                                RHC enclosure
                                             | 
| Mounting method | 
                                                Wall
                                             | 
| Closure type | 
                                                Hinged
                                             | 
| Locking provisions | 
                                                Padlock provision
                                             | 
| Mounting hole details | 
                                                External mounting feet
                                             |