Photo is representative
Download
Eaton B-Line series C-clamp, 2" H x 2.25" L x 1.1250" W, Malleable iron, 560 Lbs load cap, 0.25" beam/flange width
Product Name |
Eaton B-Line series C-clamp
|
Catalog Number |
B3034-3/4ZN
|
UPC |
781011993719
|
Product Length/Depth |
2.25 in
|
Product Height |
2 in
|
Product Width |
1.125 in
|
Product Weight |
0.98 lb
|
Certifications |
cULus Listed
|
Load capacity |
810 lb
|
Special features |
Safety factor of 5, setscrew & locknut included
|
Type |
Wedge c-clamp
|
Finish |
Electro-plated zinc
|
Material |
Malleable iron
|
Thread/rod size |
3/4"-10
|
Beam/flange width |
0.25 in
|