Download document () of 20

CEX-171-16-325SN

Eaton Crouse-Hinds series Roughneck CEX panel mounted receptacle, 18A, Unarmoured, Female, Silver plated copper contacts, #16 AWG, Crimp, Socket, 16 shell

General specifications

Product Name
Eaton Crouse-Hinds series Roughneck CEX panel mounted receptacle
Catalog Number
CEX-171-16-325SN
UPC
662275345004
Product Length/Depth
5.52 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
0.95 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
Cable type
Unarmoured
IECEx/ATEX hazardous rating
Zone 1
NEMA Rating
4X
6P
Ingress protection (IP) ratings
IP66
IP68
Amperage Rating
18 A
Contact material
Silver plated copper
Contact type
Socket
Cable hardware
Panel Mount
Connector gender
Female
Contact size
#16 AWG
Contact termination
Crimp
Grommet code
Panel Mount
Shell size
16

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.