Download document () of 20

CHICO A200

Eaton Crouse-Hinds series Chico A sealing compound, 4600 Cu In

General specifications

Product Name
Eaton Crouse-Hinds series Chico A sealing compound
Catalog Number
CHICO A200
UPC
782274542454
Product Length/Depth
16.5 in
Product Height
29.5 in
Product Width
16.5 in
Product Weight
208 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Compound volume
4600 cu in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.