Download document () of 20
We make what matters work

CXPC

Legacy Brand, Universal, Call Points, Accessory, EN54 Systems, Hinge Cover, Pack of 10

General specifications

Product Name
Eaton Conventional call point for fire systems
Catalog Number
CXPC
EAN
5021621252062
Product Length/Depth
21 mm
Product Height
97 mm
Product Width
91 mm
Product Weight
0.037 kg
Compliances
EN
Certifications
Not Applicable

Product specifications

Type of accessory/spare part
Cover
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.