Eaton FlexPDU, 1U, C20 input, 4 kW, 16A, 200-240V, Outlets: (1) C19/(6) BS
| Product Name | 
                                            
                                            
                                             
                                                Eaton Flex Rack PDU
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                EFLX6B
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                3553340684265
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                120 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                52 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                483 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                1.6 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                CE Marked
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                CE
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                EATON FLEXPDU 6 BS
                                             
                                         | 
                                    
| Form factor | 
                                            
                                            
                                             
                                                1U
                                             
                                         | 
                                    
| Outlet control | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Package contents | 
                                            
                                            
                                            
  | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                0° to 60°C (32° to 140°F)
                                             
                                         | 
                                    
| Mounting direction | 
                                            
                                            
                                             
                                                Horizontal
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Input connection | 
                                            
                                            
                                             
                                                C20
                                             
                                         | 
                                    
| Wattage | 
                                            
                                            
                                             
                                                3.84 kW max
                                             
                                         | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                16A
                                             
                                         | 
                                    
| Input voltage | 
                                            
                                            
                                             
                                                200-240V
                                             
                                         | 
                                    
| Frequency rating | 
                                            
                                            
                                             
                                                50/60 Hz
                                             
                                         | 
                                    
| Cord length | 
                                            
                                            
                                             
                                                2m
                                             
                                         | 
                                    
| Phase | 
                                            
                                            
                                             
                                                Single-phase
                                             
                                         | 
                                    
| Ethernet interface | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Mass configuration | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| SNMP | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Serial interface | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Electrical connection | 
                                            
                                            
                                             
                                                Socket outlet
                                             
                                         | 
                                    
| Mounting Dimension (metrical) | 
                                            
                                            
                                             
                                                52
                                             
                                         | 
                                    
| Over voltage category | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| Mounting dimension (standardized) | 
                                            
                                            
                                             
                                                482.6 mm (19 inch)
                                             
                                         | 
                                    
| Switchable | 
                                            
                                            
                                             
                                                No
                                             
                                         |