Photo is representative
Download
Eaton FILM CAP EFX1A, 480VAC,0.22uF, 2LEADS, Size=26mmx17mmx8.5mm
| Product Name |
Eaton EFX1A metallized polypropylene film safety capacitors
|
| Catalog Number |
EFX1A48K224C032LH
|
| UPC |
051712066228
|
| Product Length/Depth |
26 mm
|
| Product Height |
8.5 mm
|
| Product Width |
17 mm
|
| Product Weight |
4.28 g
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL Recognized
|
| Type |
Class X1
|
| Voltage rating |
530 Vac
|
| Capacitance |
0.22 µF
|
| Peak current |
19.8 A
|
| Surge current |
59.4 A
|
| dv/dt |
600 V/µs
|
| Voltage rating (DC) |
1100 Vdc
|
| Temperature rating |
-40 °C to +110 °C
|
| Size |
26 mnm x 8.5 mm x 17 mm
|
| Grade |
Automotive
THB Grade IIIB |