Download document () of 20

EP-502273
Model code: PSN-SASY-XNH00-800/300-3P

ProfiSNAP Mounting Kit, fuse-switch disconnector 160A on SASY60i, for enclosure width 800mm, H=300mm, prepared for multiple XNH00 3-pole

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502273
EAN
9010653072508
Product Length/Depth
60 mm
Product Height
305 mm
Product Width
725 mm
Product Weight
2.38 kg
Certifications
CE
Model Code
PSN-SASY-XNH00-800/300-3P

Delivery program

Number of poles
Three-pole

Technical Data - Electrical

Current rating - max
160 A

Technical Data - Mechanical

Busbar distance
60 mm

Export product specification