Download document () of 20

MP1010

Eaton Crouse-Hinds series EJB mounting plate, 10" x 10", Copper-free aluminum

General specifications

Product Name
Eaton Crouse-Hinds series EJB mounting plate
Catalog Number
MP1010
UPC
662276330542
Product Length/Depth
0.09 in
Product Height
9 in
Product Width
9 in
Product Weight
1 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Class I, Zone 1
Class I, Zone 2
NEMA Rating
3
3R
4
7
9
Ingress protection (IP) ratings
IP66
Enclosure size
10" x 10"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.