Cat6a/Cat6/Cat5e Shielded Snapin Coupler - RJ45F/F
Product Name |
Eaton Tripp Lite series USB coupler
|
Catalog Number |
N235-001-SH6A-1
|
Product Length/Depth |
1.17 in
|
Product Height |
0.87 in
|
Product Width |
0.67 in
|
Product Weight |
0.04 lb
|
Compliances |
TAA Compliant
UKCA FCC Part 68 RoHS CE Marked |
Type |
RJ45 Coupler
|
Housing Color |
Silver
|
Color |
Silver
|
Package Contents |
N235-001-SH6A-1 Cat6a Shielded Snap-In Coupler (RJ45 F/F)
|
Connector Plating |
Nickel
|
Product Features |
TAA Compliant
|
Network Speed |
1 Gbps (Gigabit)
|
Product Highlights |
RJ45 ports with gold-plated contacts compatible with Cat6a LANs
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases UL-listed coupler meets all EIA/TIA Category 6A requirements All-metal coupler connects two Cat6a Ethernet cables to create one longer connection Fully shielded metal housing reduces EMI/RFI line noise to protect equipment and data |
Contact Plating |
Gold
|
SideA Connector1 |
RJ45 (FEMALE)
|
SideB Connector1 |
RJ45 (FEMALE)
|
SideB Connector3 |
RJ45 (FEMALE)
|
Technology |
Cat6
Cat5/5e Cat6a |
Features |
Flex Center
|
Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
Relative Humidity |
10% to 85% RH
|
Storage Temperature |
-40° to 158°F (-40° to 70°C)
|
Material Of Construction |
Zinc Alloy
|
Operating Temperature |
14° to 140°F (-10° to 60°C)
|