Download document () of 20

N482-3M8-LC12

40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N482-3M8-LC12
UPC
037332200327
Product Length/Depth
1.18 in
Product Height
4.72 in
Product Width
3.46 in
Product Weight
0.3 lb
Compliances
RoHS

Product specifications

Package Contents
N482-3M8-LC12 40 GB to 10 GB Breakout Cassette
Quick Start Guide
System Requirements
8-fiber MTP ports are Polarity B, optimized for parallel optics and Base-8 Connectivity
Guaranteed compatibility with recommended cabling, including N820-, N821-, N844-, N845- and N858-Series cables
QSFP switches that use 8-fiber per port to support 4 x LC 10 GB breakout
Product Highlights
Simple installation with no tools required
Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections
Supports 40 GbE internally using OM4 fiber optic cable
Designed for use with recommended cabling
For use with N482-01U or N482-02U chassis
Factory-terminated OM4 connectors
SideA Connector1
8F MTP/MPO (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Multimode
Features
Flex Center
Number Of Ports
12

Export product specification