Download document () of 20

PV-200A-2XL-B

Eaton Bussmann series Fuse-link, high speed, 200 A, DC 1000 V, 2XL, 59 x 76 x 190 mm, gPV, UL, IEC, bolted connection

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-200A-2XL-B
EAN
5996516000854
UPC
051712373418
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
2657 g
Compliances
RoHS Compliant
Certifications
IEC Rated
UL 2579
CSA Certified
CCC pending

Electrical data

Amperage Rating
200 A
Voltage rating
1000 Vdc
Interrupt rating
33 kAIC
Class
Class gPV

Product specifications

Application
Photovoltaic array combiners and disconnects
Fuse type
PV-2XL-B
Fuse indicator
Centre fuse status indicator
Fuse size
2XL

Export product specification