Download document () of 20

SD3-PB
Model code: Size 3 Phase barrier kit ganging links

Eaton Bussmann series NH bases phase barrier kit, 690V, 630A, Non Indicating

General specifications

Product Name
Eaton Bussmann series low voltage NH phase barrier kit
Catalog Number
SD3-PB
EAN
5027590316620
UPC
051712371797
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
469 g
Compliances
Contact factory
Model Code
Size 3 Phase barrier kit ganging links

Electrical rating

Amperage Rating
630 A
Voltage rating
690 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.