Knowledge Search
Download document () of 20

ST053020AT46TS

Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 2" #53 BTX NPT CI W/TEFLON-SEATS, Cast, Cast iron, 13.8 Bar, NPT female thread 2"

General specifications

Product Name
Eaton Model 53BTX Basket Strainer
Catalog Number
ST053020AT46TS
Product Length/Depth
441 mm
Product Height
394 mm
Product Width
254 mm
Product Weight
71 kg
Certifications
CRN Stamp
ABS

Product specifications

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
NPT female thread
Material
Cast iron
Connection size (inlet/outlet)
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.