下載文件 () / 20

170M5743

Fuse-link, high speed, 450 A, AC 1250 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL, single indicator

常用規格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5743
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
236.333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
CSA Certified

產品規格

Amperage Rating
450 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1250 V
Center-to-center distance of connections
114 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
205000 at 1000 V, 270000 at 1250 V
Watt losses
90 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
34000
Color
None
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Construction size
2
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

匯出產品規格