下載文件 () / 20

182293

FAZ-C1,6/1N-AS. Miniature circuit breaker (MCB), 1.6 A, 1p+N, characteristic: C, AS

常用規格

Product Name
Eaton Moeller series xEffect - FAZ MCB
Catalog Number
182293
Product Length/Depth
85 mm
Product Height
73 mm
Product Width
35.4 mm
Product Weight
0.222 kg
Compliances
RoHS conform
CE Marked

產品規格

Amperage Rating
1.6 A
Number of poles
Single-pole + N
Type
Miniature circuit breaker
Number of poles (protected)
1
Number of poles (total)
2

匯出產品規格

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

驗證產品

請輸入您的 16-17 位數的序號
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
注意:如果 .zip 下載中缺少檔案,則說明此檔案類型不支援大量下載。