下載文件 () / 20

208283

Eaton Moeller® series DILM Auxiliary contact module, 2 pole, Ith= 10 A, 1 N/OE, 1 NCL, Side mounted, Screw terminals, DILM250 - DILH2600

常用規格

Product Name
Eaton Moeller® series DILM auxiliary contact module
Catalog Number
208283
Product Length/Depth
77 mm
Product Height
77 mm
Product Width
15 mm
Product Weight
0.04 kg
Certifications
CSA Class No.: 3211-04
UL
VDE 0660
UL Category Control No.: NKCR
CE
UL 508
IEC/EN 60947-4-1
CSA
CSA File No.: 012528
CSA-C22.2 No. 14-05
UL File No.: E29184
IEC/EN 60947
Catalog Notes
Rated operational current: Switch-on and switch-off conditions based on DC-13, time constant as specified.

特色 & 功能

Functions
For standard applications
Number of poles
Two-pole
Electric connection type
Screw connection

一般

Lifespan, electrical
1,300,000 Operations (at 230 V, AC-15, 3 A)
Model
Top mounting
Mounting method
Side mounting
Overvoltage category
III
Pollution degree
3
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
6000 V
Type
Side-mounting auxiliary contacts

天候環境狀況

Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

端子容量

Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm²
1 x (0.75 - 2.5) mm²
Terminal capacity (solid)
1 x (0.75 - 2.5) mm²
2 x (0.75 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
18 - 14
Screw size
M3.5, Terminal screw, Control circuit cables
Screwdriver size
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
Tightening torque
1.2 Nm, Screw terminals

電力額定值

Rated operational current (Ie)
3 A at 110 V, DC L/R ≤ 15 ms (with 1 contact in series)
1 A at 220 V, DC L/R ≤ 15 ms (with 1 contact in series)
10 A at 24 V, DC L/R ≤ 15 ms (with 1 contact in series)
6 A at 60 V, DC L/R ≤ 15 ms (with 1 contact in series)
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Rated operational current (Ie) at AC-15, 500 V
1.5 A

匯出產品規格

注意:如果 .zip 下載中缺少檔案,則說明此檔案類型不支援大量下載。