下載文件 () / 20
Discontinued

3S750-TW

Eaton 3S UPS, 750VA, 450W, 5-15P input cord, 10pcs 5-15R outlet, 110V

常用規格

Product Name
Eaton 3S UPS
Catalog Number
3S750-TW
Product Length/Depth
335 mm
Product Height
86 mm
Product Width
170 mm
Product Weight
3.8 kg
Compliances
BSMI
Certifications
IEC/EN 62040-1
IEC/EN 62040-2

產品規格

Topology
Standby
Color
Black
Surge protection
Yes
Input connection
Fixed connection
Input cord length
1.8m
Input nominal voltage
110V
Nominal frequency
60 Hz
Input frequency range
57~70Hz
Output waveform
Step wave
Output nominal voltage
110V
Transfer time
10 ms
Battery replacement
Yes
Battery rating
7Ah
Battery type
Sealed, lead-acid
Temperature range
0° to 40°C (32° to 104°F)
Battery quantity
1
Input voltage range
96-138 V
Output frequency
60 Hz
Output power factor
0.6
Output voltage range
110 V+ 15 / -20 %
Phase (input)
Single-phase
Phase (output)
Single-phase
Runtime at full load
2.5 min

匯出產品規格

注意:如果 .zip 下載中缺少檔案,則說明此檔案類型不支援大量下載。