知識搜尋
下載文件 () / 20

5SC1500-TW

Eaton 5SC UPS, 1500 VA, 1080 W, 5-15P input, Outputs: (8) 5-15R

常用規格

Product Name
Eaton 5SC UPS
Catalog Number
5SC1500-TW
Product Length/Depth
16.1 in
Product Height
8.2 in
Product Width
5.9 in
Product Weight
34 lb
Compliances
CE Marked
CB
BSMI
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
UL 1778

電池

Runtime graph
View runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Extended battery capability
Not available

電源輸出

Receptacle
(8) 5-15R
Voltage
120V
Output nominal voltage
100/110/120V
VA rating
1440 VA
Wattage
1080 W
Topology
Line-interactive

電源輸入

Input connection
5-15P
Input cord length
6 ft
Input voltage range
96-144 Vac
Input frequency range
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)

通訊

Communication
RS-232 (RJ45) port; USB port as standard (HID). 6-foot RS-232 and USB cables included
Software compatibility
Eaton Intelligent Power Manager

環境

Noise level
<40 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-95% non-condensing

其他規格

Color
Black
Efficiency at max. load
94%
Surge protection
Yes

匯出產品規格