下載文件 () / 20

9702-5006-00P

Eaton DG1 variable frequency drive, Internal brake chopper, Multi-line, Yes, 3AC 380-500V, LCD, Communication cards, I/O cards, 100, 400V, 140A, Mobus RTU,Mobus TCP,Ethernet IP,BACnet MS/TP, V/f SVC, FR5, 50-60 Hz

常用規格

Product Name
Eaton DG1 variable frequency drive
Catalog Number
9702-5006-00P
Product Length/Depth
1 m
Product Height
1 m
Product Width
1 m
Product Weight
1 kg
Certifications
EN 61800-3
EN 61800-5-1

產品規格

Amperage Rating
140A
Horsepower
100 hp
Operating Temperature
-10° to 50°C
Serial interface
RJ45│terminals
Special features
realtime clock
Frequency rating
50-60 Hz
Frame size
5
Input voltage
3 AC, 380-500 V
Display
Multi-line
Options
Communication cards
I/O cards
Communication
Mobus RTU, Mobus TCP, Ethernet IP, BACnet MS/TP
Overload current
150% of rating current for CT, 1min/10min
Power consumption
75 kW

匯出產品規格