Eaton 9PX Gen 2 Extended Battery Module (EBM), 180V, 3U Rack/tower, VRLA battery
Product Name |
Eaton 9PX extended battery module (EBM)
|
Catalog Number |
9PXEBM180RTG2
|
Product Length/Depth |
25.04 in
|
Product Height |
5.12 in
|
Product Width |
17.32 in
|
Product Weight |
144.84 lb
|
Compliances |
CISPR22 Class A / FCC part 15 Class A
FCC Part 15 CE Marked |
Certifications |
cULus Listed
IEC 62040-2:2006 Cat C2 NOM ENERGY STAR certified ICC-ES AC156 OSHPD Seismic certified |
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-1805 (qty 2 per EBM)
|
Battery type |
Sealed, lead-acid
|
Input cord length |
1 ft
|
Relative humidity |
0-95% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Form factor |
Rack/tower
|
Rack size |
3U
|
Color |
Black/silver
|
Rack mounting kit |
Yes
|
Package contents |
|
Standard factory warranty |
|
Extended service plans |
|