Eaton 9SX online, extended runtime UPS, 1500 VA, 1350 W, 208V, C14 input, Outputs: (8) C13, 9.9"Hx6.3"Wx17.1"D, 41.9 lb., network card optional
Product Name |
Eaton 9SX UPS
|
Catalog Number |
9SX1500G
|
Product Length/Depth |
17.1 in
|
Product Height |
9.9 in
|
Product Width |
6.3 in
|
Product Weight |
37.3 lb
|
Compliances |
FCC Compliant
CE Marked |
Certifications |
cULus Listed
ICC-ES AC156 OSHPD Seismic certified |
Topology |
Online/Double-conversion
|
Form factor |
Tower
|
Construction type |
Free standing model
|
Color |
Black
|
VA rating |
1500 VA
|
Wattage |
1350 W
|
Package contents |
|
Internal bypass |
Yes
|
Input connection |
C14
|
Input cord length |
8 ft
|
Input nominal voltage |
208V default (200/208/220/230/240V)
|
Input frequency range |
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
|
Input power factor |
>.99
|
Receptacle |
(8) C13
|
Number of Outputs C13 |
8
|
Output waveform |
True sine wave
|
Voltage |
208 V
|
Output nominal voltage |
208V default (200/208/220/230/240/250V)
|
Feed type |
1
|
Runtime graph |
|
Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
Extended battery capability |
Yes
|
Standard factory warranty |
|
Extended service plans |
|
Communication |
|
Expansion slots |
|
User interface |
5-button graphical user interface
|
Potential free switch contact |
Yes
|
Altitude |
3000 m
|
BTU Rating |
Online : 424 BTU/hr, Battery : 767 BTU/hr, High efficiency : 151 BTU/hr
|
Noise level |
51 dB at 1m
|
Relative humidity |
0-96% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Mounting Method |
Vertical
|
Efficiency at max. load |
92.4%
|
Max number of battery packs |
4
|
Output frequency |
50/60 Hz
|
Output power factor |
0.9
|