知識搜尋
下載文件 () / 20

9SX6KI-AU

Eaton 9SX UPS, AU, Tower, 6000VA, 5400W, 240VAC, Input: Hardwire, Output: hardwire, builit-in battery, Multilingual graphical LCD display

常用規格

Product Name
Eaton 9SX UPS
Catalog Number
9SX6KI-AU
Product Length/Depth
244 mm
Product Height
575 mm
Product Width
542 mm
Product Weight
65.5 kg
Compliances
CE Marked
CB
RCM
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
IEC 61000-4

產品規格

Topology
Online/Double-conversion
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
6000 VA
Wattage
5400 W
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Input nominal voltage
240V
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Receptacle
hardwire
Output waveform
Sine wave
Voltage
240V
Output nominal voltage
240V
Voltage type
AC
Runtime graph
View runtime graph
Battery replacement
Hot swappable
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Expansion slots
One slot for optional communication card
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
Noise level
<45 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Input voltage range
180-276 Vac without derating (up to 120-276 Vac with derating)
Output frequency
50/60 Hz
Output power factor
0.9
Phase (input)
Single-phase
Phase (output)
Single-phase

匯出產品規格