Knowledge Search
Download document () of 20
適用於 IT 設備的排插裝置

Eaton Bypass Power Module (BPM)

Compatible with Eaton 9PXM, 9170+, 9155 and 8-10 kVA 9PX UPS models, the Eaton Bypass Power Module (BPM) acts as both a maintenance bypass and a panelboard. Providing you with increased flexibility, the BPM lowers upfront and electrical costs while protecting against downtime during maintenance. While a centralized UPS can provide value over distributed designs, power distribution and reliability become more critical. Because they are hardwired, UPSs over 6 kVA almost always require a maintenance bypass to directly connect utility power to the IT equipment.
In the event of scheduled UPS maintenance, a service event or failure, the Eaton BPM maintenance bypass functionality helps keep critical loads running. In addition, it enables you to distribute power from the UPS to connected equipment.

Flexible installation

Providing maintenance bypass for rack and wall-mount form factors.

Flexible receptacles

The Eaton BPM comes equipped with local outlets to enable an IT manager to add, remove or reconfigure PDUs throughout the lifecycle of the installation. Shown here, the BPM125ER comes with (3) L6-30R, (6) 5-20R and hardwired output.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close