下載文件 () / 20
電纜固定接頭 & 壓線裝置

Capri PVC Shrouds - ADE cable gland accessories

Shrouds are used to provide a cover over the cable gland for aesthetic and protection reasons.

Designed specifically for the ADE cable glands, these shrouds are available in black PVC. For other colours and options please see our Raxton offer.

Compatible with Eaton's Capri certified cable glands

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
規格

Capri PVC Shrouds - Ordering information

All dimensions in mm.
ADE size ⌀A Order unit Catalog number
3 16.0 1 CAP506030
4 18.0 10 CAP506040
5 25.0 10 CAP506050
6 25.0 10 CAP506060
7 31.0 10 CAP506070
8 43.0 10 CAP506080
9 52.0 10 CAP506090
10 59.0 1 CAP506100
11 67.0 1 CAP506110
12 75.0 1 CAP506120
13 90.0 1 CAP506130
14 100.0 1 CAP506140
15 116.0 1 CAP506150
16 127.0 1 CAP506160
17 144.0 1 CAP506170

強調差異
僅顯示差異
隱藏空白功能
下載連結
X
Download Close