下載文件 () / 20
Capacitors

Hybrid supercapacitor cells

Eaton HS hybrid supercapacitors are small-footprint, high-power energy storage devices ideal for a host of energy and industrial applications. Eaton’s HS supercapacitors comprise new proprietary materials. Each supercapacitor has two electrodes, one similar to that of a battery and one a standard supercapacitor electrode. Consequently, their energy densities are closer to those of conventional batteries and up to 10 times higher than standard supercapacitors. Each hybrid cylindrical cell offers between 30 F and 220 F of capacitance with a maximum working voltage of 3.8 V, an operating temperature range from -25 °C to +70 °C, and ultra-low ESR. HS supercapacitors can be utilized as sole energy storage or alongside batteries to optimize system cost, lifetime, and runtime. While HSL supercapacitors are optimized for lower temperatures, going down to -25 °C, HS supercapacitors have an extended range to +85 °C and are optimized for higher temperatures.<br>

What are hybrid supercapacitors?

Hybrid supercapacitor product aid

Features, benefits, specifications and dimensions

Eaton’s hybrid supercapacitors achieve greater energy density and cycle lifetimes

The need for reliable power in industrial, energy, and computing applications, the use of portable energy storage has become more commonplace than ever. Lithium batteries are rapidly giving way to the more reliable, efficient, and long-lasting supercapacitors (aka “ultracapacitors”).

Need samples?

Thousands of parts available for immediate shipment. Login to Eaton's sample portal to request samples to test in your designs.
規格
強調差異
僅顯示差異
隱藏空白功能
下載連結
X
Download Close