Eaton’s Multilayer Varistors provide highly reliable protection for electronics against electrostatic discharge (ESD) and higher power transients. They are ideal for the protection of I/O interfaces as well as components and circuits sensitive to ESD transients occurring on power supplies, control and signal lines. Chip MLVs are offered from working voltages of 5.5 Vdc up to 200 Vdc and capacitances down to 0.5 pF. Multiple footprints are offered, including the most common footprints.
TVS Diodes | ESD suppressors
已複製到剪貼簿
使用比較工具至少需要兩個項目。
Sorry, we can't get that information right now.
Eaton 的支援
Technical support