下載文件 () / 20
Fuses

Self-control fuse

Eaton Bussmann series SCF (self-control fuse) family provides overcurrent and overcharge protection ideal for multi-cell battery packs and systems. The product features an integrated fuse element assembly and heater where the heater can be activated to open the fuse element upon an IC or FET detecting an overvoltage (overcharge) issue. The family is available in three different footprints with current ratings from 12 A to 45 A.

規格

強調差異
僅顯示差異
隱藏空白功能

Specifications

下載連結
X
Download Close