SDCL1V20- (2.3 mm x 1.9 mm x 1.05 mm) Semi-shielded power inductor
SDCL1V25- (2.8 mm x 2.35 mm x 1.05, 1.2 mm) Semi-shielded power inductor
SDCL1V30- (3.2 mm x 3.2 mm x 1.3, 1.5 mm) Semi-shielded power inductor
SDCL1V40- (4.2 mm x 4.2 mm x 1.85, 2.0, 3.0 mm) Semi-shielded power inductor
SDCH1V50- (5.2 mm x 5.2 mm x 2.0, 4.0 mm) Semi-shielded power inductor
SDCH1V60- (6.2 mm x 6.2 mm x 3.0, 4.5 mm) Semi-shielded power inductor
SDCH1V80- (8.3 mm x 8.3 mm x 4.2 mm) Semi-shielded power inductor
您的搜尋 "" 不相符任何文件或產品