Eaton XB, XV, XT, XL60, XVH, and XTH cylindrical supercapacitors deliver high‑power, long‑life energy storage for backup power, pulse power, and energy recovery applications. The portfolio includes snap‑in and large‑format cylindrical cells with operating voltages from 2.5 V to 3.0 V and capacitance ranging from 120 F to 3400 F. Ultra‑low ESR supports high peak current and fast charge/discharge, while wide operating temperatures (‑40 °C to +65 °C, up to +85 °C with derating) ensure reliable performance in industrial and transportation environments.
XB: 2.5 V, 300 F to 600 F, Snap-in cylindrical cell supercapacitor
XV: 2.7 V, 300 F to 600 F, Snap-in cylindrical cell supercapacitor
XT: 3.0 V, 275 F to 555 F, Snap-in cylindrical cell supercapacitor
XVH: 2.7 V, 120 F to 600 F, High density snap-in and lug cylindrical cell supercapacitor
XTH: 3.0 V, 100 F to 400 F, High density snap-in and lug cylindrical cell supercapacitor
XL60: 2.7 to 3.0 V, 3000 to 3400 F, 60 mm diameter x 138 mm, cylindrical cell supercapacitor
您的搜尋 "" 不相符任何文件或產品