下載文件 () / 20

xEffect multi-layer copper band

The xEffect multi-layer copper band - CU-BAND for short - is an insulated laminated busbar that meets the highest technical standards. With its advanced and proven technology, CU-BAND sets a new benchmark in the area of flexible busbars. 

CU-BAND is made up of several layered copper lamellas durably protected by a special high-grade PVC insulation. The loose arrangement of the lamellas in the insulation allows for easy bending and twisting, and the fine lamination gives CU-BAND its outstanding flexibility. The xEffect multi-layer copper band is the ideal solution for all electrical connections in control cabinets and low-voltage switchgear systems.

VERSIONS
up to 1600 A
outstanding
flexibility
design
simple & efficient

核心功能

Flexible, insulated and laminated busbars that set new standards

 

Conductor material:

  • Highly conductive Cu-ETP 99.9 
  • Tinned copper lamellas 
  • Suitable for drilling and punching

 

Insulation:

  • Resistant, with reinforced edges 
  • High operating voltage 
  • Homogeneous, stress-free insulation (no bursting at edges) 
  • Higher thermal short-circuit resistance than comparable bars or cables 
  • Different colors available
  • Self-extinguishing according to UL 94 V0

 

General:

  • Rated operating voltage: 1000 V AC/1500 V DC (UL max. 600 V AC)
  • Insulation resistance: 20 kV/mm
  • Insulating material heat resistant up to +105 °C
  • Length: 2000 mm
  • UL certified

Saves space

CU-BAND is unusually flexible and can even be folded. In addition, the resistance of the conductor cross-section is far lower than that of any cable and therefore allows for a smaller bending radius, which saves time and enables you to work more effectively.

Flexibility

Due to the high level of flexibility of CU-BAND, the number of contact points is far lower than with conventional solid busbar systems. Moreover, the flexible design compensates for construction tolerances during installation, which means additional bending is no longer necessary, as would be the case with solid busbars. CU-BAND thus greatly reduces the time required for installation.

Less material required

The smaller conductor cross-section of CU-BAND compared to cables with the same ampacity reduces the amount of material required. The simple and efficient design thus saves you time and money.

Reliability

CU-BAND enhances the safety of your systems and installations: In addition to eliminating the need for cable lugs, CU-BAND also comes with reinforced edges, high heat resistance, certified dielectric strength and well-balanced insulation. Choose CU-BAND for maximum reliability!

Everything in its place

The special CU-BAND production process allows for the use of different insulation colors. You can choose from a range of standard colors (green/yellow, blue or black), enabling you to color-code different connections inside the switchgear and other systems. This not only makes it easier for you to keep an overview of your connections but also provides for greater safety. CU-BAND ensures that everything is in plain sight.

Circuit protection – offering greater safety, quality and versatility

Our extensive range of high-quality NZM molded-case circuit breakers and XNH fuse-switch disconnectors also gives you the option of connecting the xEffect multi-layer copper band directly to the switchgear connection terminals. Explore the full range and save valuable time by wiring your switchgear with the xEffect multi-layer copper band.
規格
強調差異
僅顯示差異
隱藏空白功能
下載連結
X
Download Close