知識搜尋
下載文件 () / 20
Cartridge housings

BECO INTEGRA CART KCL

BECO INTEGRA CART cartridge housings are manufactured of stainless steel AISI 316L and can be used for the filtration of liquids with high flow rates in Life Science applications. This series is available as 1 x 40" version. These housings are ATEX certified.

# Cartridges
1
Design
Food & Beverage
Material
Stainless Steel AISI 316L

核心功能

  • ATEX certified
  • The application of material AISI 316L avoids corrosion even at long term use
  • Easy and fast cartridge change
  • For both ways of cartridges suitable
  • The optimized design allows thorough and fast cleaning
  • Low product loss thanks to compact design
  • Resistant to hot water or steam sterilization
規格

Specifications

Article no. Qty Cartridge length Dimensions inch (mm)   Connections Volume Weight Perm. pressure psi (bar)
    inch A B C D E In-/ Outlet gal (l) lb (kg) liquid | gaseous
KCL14XF8 1 40 58.18 (1,478) 51.26 (1,302) 7.13 (181) 7.91 (201) 39.37 (1,000) 3" 115 (43.5) 84.7 (38.4) 145 | 58 (10 | 4)
KCL14XG8 1 40 58.18 (1,478) 51.26 (1,302) 7.13 (181)
7.91 (201) 39.37 (1,000) 3" 115 (43.5) 84.7 (38.4) 145 | 58 (10 | 4)
Eaton-BECO-INTEGRA-CART-KCL-Drawing
下載連結
X
Download Close