BECO Helix depth filter cartridges are characterized by their exceptionally long service-life compared to other pleated depth filter cartridges. Their unique helix-wrapped pleated polypropylene fleece layers maximize the filter surface area, providing a high flow rate with low pressure differences.
The gradation of the thin fleece layers from coarse to fine offers twice the depth filter effect and a significantly higher particle holding capacity than standard pleated depth filter cartridges. Additionally, the funnel effect of the graduated fleece layers allows for excellent backwashing of the BECO Helix depth filter cartridges.
BECO INTEGRA CART KA
BECO PROTECT FS
BECO PROTECT PG
BECO MEMBRAN PS Wine
已複製到剪貼簿
使用比較工具至少需要兩個項目。
Sorry, we can't get that information right now.
Article number | HX006 – HX100 |
---|---|
Filter material | Polypropylene (PP) |
Retention rating (µm) | 0.6, 1, 2, 3, 5, 10 |
Retention efficiency | 99.98% |
Lengths | 10", 20", 30", 40" |
Adapter codes | 0, 2, 7, F |
Cages | Yes |
Structure | Pleated |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68 °F (20 °C) 29 psid (2.0 bar) at 176 °F (80 °C) |