知識搜尋
下載文件 () / 20
Filter cartridges

LOFWIND

LOFWIND filter cartridges offer a wide range of retention ratings. The graded pore structure allows efficient particle retention. They are further characterized by a low initial differential pressure combined with high flow rates.

Eaton‘s LOFWIND filter cartridges are suitable for the filtration of process high temperature liquids, and for many other critical liquids.

Filter material
Fiberglass
Retention
Nominal
Max. operating temperature
Fiberglass: 752 °F (400 °C)

核心功能

  • String wound depth filter cartridges
  • Broad range of applications due to a wide chemical compatibility
規格

Specifications

Filter material Fiberglass
Retention ratings 0.5, 1, 5, 10, 25, 50, 75, 100, 150 µm
Retention efficiency Nominal
Lengths (nominal) 5", 9.75", 10", 19.5", 20", 29.25", 30", 40"
Adapter code ()
Inner core Stainless steel
End caps -
Cage -
Max. operating temperature Glass fieber: 752 °F (400 °C)
Max. differential pressure in flow direction

36 psid (2.5 bar) at 86 °F (30 °C)

下載連結
X
Download Close