知識搜尋
下載文件 () / 20

Sway Adapters

Crouse-Hinds series sway adapters install quickly and easily to pendant mounted fixtures and compensate for shocks and motion due to movements, vibration or other sources by allowing for lateral movement up to 45 degrees.  The sway adapter is finished with a white paint and is designed for use with 1/2” conduit stems and has 3/8” male threads.

Certifications and compliances

  • UL1598
  • Suitable for dry locations

Standard materials

  • Sheet steel with white paint finish
規格

強調差異
僅顯示差異
隱藏空白功能