知識搜尋
下載文件 () / 20

DSD-TS Explosionproof Timers

Crouse-Hinds series DSD-TS explosionproof timers provide automatic shut-off for fans, heaters, pumps, lights and other energy-consuming loads in Class I and Class II hazardous areas.  For use with Eaton's Crouse-Hinds series EDS/EDSC back boxes (single- and two-gang) and EDSCM modular control device bodies (up to nine-gang maximum).

Certifications and compliances

  • CSA certified per File LR5169
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III

NOTE: Suitable for use in Zone 1 and Zone 2 classified areas (gas groups IIB and IIA) as per Canadian Electrical Code, Part I, Section 18-100(a).

Design features

  • Spring wound, mechanical timer switch
  • Copper-free aluminum covers

Standard materials

  •  Housing and cover – aluminum
規格

強調差異
僅顯示差異
隱藏空白功能
下載連結
X
Download Close