知識搜尋
下載文件 () / 20

Pauluhn Marine Snap Switch

The Crouse-Hinds series Pauluhn marine snap switch is a single throw, two-pole switch manufactured in cast marine brass for marine and watertight applications.

Available in 15 or 20 amp units, the marine snap switch has ABS approvals and conforms to IP66 protection standards.

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Single throw two-pole snap switch
  • Cast marine brass construction
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Heavy duty mounting pads
  • Silicone lubricant provided for cover screws and flange
  • Available in 15 or 20 amp units

Standard materials

  • Box and cover – cast marine brass
  • Switch stem – free machining brass
  • Hardware – stainless steel
  • Gasket – neoprene
規格
強調差異
僅顯示差異
隱藏空白功能
下載連結
X
Download Close