下載文件 () / 20

25TBR65

Expulsion link, medium voltage, 65 A, AC 25 kV, ANSI, T slow

常用規格

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
25TBR65
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
0.12 g
Certifications
ANSI/IEEE Std C37.42

產品規格

Amperage Rating
65 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
T
Standard
ANSI
Type of termination
Removable buttonhead
Voltage type
AC
Color
Green
Interrupt rating
8 kAIC
Construction size
660 mm
Voltage rating
25 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

匯出產品規格