知識搜尋
下載文件 () / 20

5SC1000-JP

Eaton 5SC UPS, 1000 VA, 700 W, 5-15P input, Outputs: (8) 5-15R, Tower

常用規格

Product Name
Eaton 5SC UPS
Catalog Number
5SC1000-JP
Product Length/Depth
5.9 in
Product Height
8.2 in
Product Width
13.4 in
Product Weight
25.6 lb
Compliances
CE Marked
CB
Certifications
IEC/EN 62040-2
UL 1778
IEC/EN 62040-1

電池

Runtime graph
View runtime graph
Battery replacement
User replaceable
Battery quantity
2
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery rating
12V/9 Ah
Extended battery capability
No

電源輸出

Receptacle
(8) 5-15R
Voltage
100V
Output nominal voltage
100/110/120V
VA rating
1000 VA
Wattage
700 W
Output waveform
Sine wave
Output voltage range
120 V (+6%/-10%)
Feed type
1
Topology
Line-interactive

電源輸入

Input connection
5-15P
Input nominal voltage
120V default (100/110/120V)
Nominal frequency
50/60 Hz
Input cord length
6 ft
Input voltage range
96-144 Vac
Input frequency range
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)

通訊

Communication
RS-232 (RJ45) port; USB port as standard (HID). 6-foot RS-232 and USB cables included
Ethernet interface
No
Potential free switch contact
No
Expansion slots
No
Software compatibility
Eaton Intelligent Power Manager

環境

Altitude
2000 m
Noise level
<40 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-95% non-condensing

其他規格

Phase (output)
Single-phase
Auto shutdown function
Yes
Color
Black
Efficiency at max. load
94%
Phase (input)
Single-phase
Surge protection
Yes

匯出產品規格