下載文件 () / 20

8D725TT61BA

Titanium jam nut receptacle, no plating, without female contacts, polarization A; 8D725TT61BA

常用規格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D725TT61BA
Product Length/Depth
32.5 mm
Product Height
55 mm
Product Width
55 mm
Product Weight
100 g

產品規格

Fitted with:
Shielding
Connector orientation
A
Connector type
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Degree of protection
IP67
Layout
61
Plating
Nickel
Shell continuity
Shell material
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
61
Number of cavity #20
61
Salt spray
500 hour
Working voltage (Vrms)
1800 V

匯出產品規格